??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q40KEU-NAH20B-S04G-001
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q40KEU-NAH20B-S04G-001
VERF
Availability
Available
BC
Order code
BES022W
TC
Artikelbezeichnung
BES Q40KEU-NAH20B-S04G-001
PX
Product view
40687_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
40x40
W
Gewicht
0.250 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 40 x 40 mm, Style Housing = 40x40, Installation = for flush mounting, Range = 20 mm, Switching output = NPN normally open/normally closed (NO/NC), Switching frequency = 50 Hz, Housing material = PBT, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...55 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.